********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Mar 17, 2014
*ECN S14-0474, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA914ADJ D G S 
M1 3 GX S S NMOS W= 434656u L= 0.25u 
M2 S GX S D PMOS W= 434656u L= 0.18u
R1 D 3 3.10e-02 3.402e-03 4.906e-06 
CGS GX S 3.328e-10 
CGD GX D 1.578e-11 
RG G GY 3.3
RTCV 100 S 1e6 0 0
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 434656u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 0 KP = 7.4e-05 NSUB = 1.79e+17 
+ KAPPA = 4.0751e-02 NFS = 9.999e+10 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 2.389e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.014e-08 TREF = 25 BV = 21 
+RS = 1.444e-02 N = 1.631e+00 IS = 1.000e-06 
+EG = 1.082e+00 XTI = -7.708e+00 TRS = 1.000e-05 
+CJO = 3.464e-10 VJ = 5.644e-01 M = 3.986e-01 ) 
.ENDS 
